PMI Assembly Filter in NX

2021-10-06T23:27:47Z

Summary


Details

PMI Assembly Filter in NX is not applied in Monolithic JTs depending on pmiOption 

Solution

The case mentioned here has assembly level PMI filter through which PMI from component is made displayed in Assembly model view. This PMI is not defined at Assembly level but referred from component. PMI is physically present at component level.
 
When user translates an assembly using "pmiOption=ASM_ONLY", NXJT writes PMIs defined at Assembly level only. And for PMI filter, only reference to PMI is written. 

With this option (pmiOption=ASM_ONLY), no PMIs at component level are written into JT and so Assembly JT is not able to resolve reference to component PMI and it is not available under Assembly model view. 



Hardware/Software Configuration

Platform: na
OS: windows
OS Version: n/a
Product: NX
Application: TRANSLATOR
Version: V12.0.2
Function: NX_JT

Ref: 002-8514451

KB Article ID# PL8514451

Contents

SummaryDetails

Associated Components