Details
The customers ask if there is compatibility between Solid Edge Wiring & Harness Design (SEWHD) and the other competitors for the Electrical Design application, in particular if It is possible to open directly a file saved with the competitor software in to SEWHD.
Solution
In this moment there is not the ability to import directly competitor files in to Solid Edge Wiring & Harness Design because our products currently do not allow for us to import Project files or Library Databases from competitor solutions.
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: SE_ELECTRICAL
Version: V220.0
Function: OTHER
Ref: 002-8512585