NX The Mass (kg) and the MassPropMass attribute shows 0 in structural systems (NX Ship Design)

2021-10-06T23:27:44Z
NX for Design

Summary


Details

The Mass (kg) and the MassPropMass attribute shows 0 (zero) in structural systems in Ship Basic Design.



Solution

For the weight calculation in Ship Basic Design, use "Weight and Center of Gravity".


Ship Basic Design works mainly with SheetBodies, therefore do not have volume nor mass/weight. 
The sheet-bodies (and faces) have specific Ship-Attributes like SAW_THICKNESS. These Ship Attributes are used in the function "Weight and Center of Gravity" in Basic Design.



Notes and References


Hardware/Software Configuration

Platform: na
OS: windows
OS Version: 1064
Product: NX
Application: SHIP_DESIGN
Version: V1926
Function: BASIC_DESIGN

Ref: 001-9811087

KB Article ID# PL8511549

Contents

SummaryDetails

Associated Components

Ship Design