Fields for RD and RL missing when creating tool

2021-10-06T23:27:44Z

Summary


Details

When creating a 5 parameter Milling Tool, 'Relief Diameter' (RL) and 'Relief Length (RL) dimensions are shown on the tool graphic, but are not listed in the 'Dimensions' field.



Solution

At NX 1926 Series, 'Relief Diameter' (RL) and 'Relief Length (RL) tool dimensions are available for evaluation only. 
The dimensions are enabled with a Feature Toggle : 'Enables Relief Parameter for Mill Tool'. The dimensions also need editing into the form by 'Customize Dialog' (Highlight the tool in Machine Tool Navigator, and MB3 - Object - Customize). 
The dimensions are fully implemented at NX 1953 - December 2020 Functional Release. 



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: P1926
Function: TOOLS

Ref: 001-9825672

KB Article ID# PL8511464

Contents

SummaryDetails

Associated Components