From Teamcenter, start/open in solid edge button SEEC files open in Visualization.

2021-10-06T23:57:14Z

Summary


Details

From Teamcenter, start/open in solid edge button SEEC files open in Visualization rather than opening in SEEC.

Solution

To overcome this issue select Solid Edge part file in local drive ( can select Solid Edge part file from training folder) from RMB open with set the program as Solid Edge.
Set like this for other files types also such as .psm , .asm and .dft.






Notes and References

        




Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V220.0
Function: SEEC

Ref: 002-8510722

KB Article ID# PL8510722

Contents

SummaryDetails

Associated Components