Can I force a thread callout to say it is a class 3 thread? (3A or 3B)

2021-10-06T23:27:42Z

Summary


Details

How to control a Thread Callout dimension Class (eg 3A vs 3B)?



Solution

To change and existing Threaded Hole Callout, select the dimension and use MB3-> Settings-> Prefix/Suffix-> Hole Callout-> Parameter-> Internal/External Symbol-> Prefix field and enter desired class. 

The following customer default can be used to set this for the drafting standards:
Drafting Standard-> Dimension-> Hole Callout-> Threaded Hole-> Internal/External Symbol Prefix-> Value



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DRAFTING
Version: V1926
Function: DIMENSION

Ref: 001-9808867

KB Article ID# PL8508964

Contents

SummaryDetails

Associated Components