NX How to get the Feed (F) value printed in all lines using OOTB mill 5 axis postprocessor

2021-10-06T23:27:42Z
NX for Manufacturing

Summary


Details

When postprocessing a toolpath in postprocessor MILL_5_AXIS  ,  how do I get the Feed (F) printed for all the lines?

Solution

In order to get the F value printed in all lines, you need to do the following:




Edit the file ctrl_generic_base.def under "controller" folder in \MACH\Resource\postprocessor\mill_5_axis





Find the "ADDRESS F" and set FORCE=always









The result is a cnc code including the F in all the lines as requested.







(PARTNAME        : 9782248_DEEPDRILL_FEEDWITHPARAM.PRT     )



N10 G17 G21 G94 G90







(DRILLING_TLB , TOOL : T2.0R0.2_8WSL)







N12 T9803 M6



N14 G54



N16 G68.2 X0. Y0. Z0. I-90. J4.3 K0.



N18 G53.1



N20 G17 G43 G0 G90 X-32.445 Y-103.983 Z109.134 S1910 H12 M5



N22 G94 G1 Z4.252 F688.



N24 Z-7.204 F138. S600 M3 M8



N26 Z-10.204 F138. S1910



N28 Z-40.748 F229.



N30 Z-44.248 F229.



N32 Z-51.748 F229.



N34 Z-54.748 F138.



N36 Z-89.204 F229.



N38 Z-89.004 F733.



N40 Z4.252 F733. S601



N42 Z109.134 F1146.



N44 G0 X-58.063



N46 G1 Z4.252 F688.



N48 Z-5.748 F138. S600



N50 Z-8.748 F138. S1910



N52 Z-40.748 F229.



N54 Z-44.248 F229.



N56 Z-51.748 F229.



N58 Z-54.748 F138.



N60 Z-96.748 F229.



N62 Z-100.248 F229.



N64 Z4.252 F733. S601



N66 Z109.134 F1146.



N68 G69



N70 G68.2 X0. Y0. Z0. I0. J0. K-90.



N72 G53.1



N74 G0 X-32.445 Y-44. Z101.03 H12



N76 G1 Z2. F688.



N78 Z-9.456 F138. S600



N80 Z-12.456 F138. S1910



N82 Z-43. F229.



N84 Z-46.5 F229.



N86 Z-54. F229.



N88 Z-57. F138.



N90 Z-91.456 F229.



N92 Z-91.256 F733.



N94 Z2. F733. S601



N96 Z101.03 F1146.



N98 G0 X-58.063



N100 G1 Z2. F688.



N102 Z-8. F138. S600



N104 Z-11. F138. S1910



N106 Z-43. F229.



N108 Z-46.5 F229.



N110 Z-54. F229.



N112 Z-57. F138.



N114 Z-99. F229.



N116 Z-102.5 F229.



N118 Z2. F733. S601



N120 Z101.03 F1146.



N122 G69



N124 M9



N126 M5



N128 M2



Tool Path Listing has 66 lines.



Hardware/Software Configuration

Platform: na
OS: all
OS Version: n/a
Product: NX
Application: CAM
Version: V1919
Function: POSTPROCESS

Ref: 002-8508298

KB Article ID# PL8508298

Contents

SummaryDetails

Associated Components

Manufacturing Post Builder