NX "This processor is too old and not supported any more" when installing NX on a Virtual Machine

2021-10-06T23:27:40Z
NX System Administration

Summary


Details

Installing NX on a Virtual Machine machine fails with a "This processor is too old and not supported any more" error message.
However the machine processor supports SEEE3 instructions.

Solution

Access Virtual Machine software parameters for hardware configuration and select Compatibility section.

Then uncheck "Compatibility" option to allow the Virtual Machine use of all processor capabilities.



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: SYSENG
Version: V1847
Function: INSTALL_ISSUES

Ref: 002-8478522

KB Article ID# PL8478522

Contents

SummaryDetails

Associated Components

Installation