Details
'Finishing Pass' is not available with FLOOR WALL operation with 'Profile' cut pattern.
Solution
We do have a finish pass available for Floor Wall operations, but unfortunately this is only available for Zig, Zig Zag, and Follow Periphery cut patterns
(it is also only available by 'Customize Dialog')
For the Profile cut pattern, a workaround would be to add an extra single pass, or alternatively create a separate operation with just the one pass.
Notes and References
ER 9768585
Hardware/Software Configuration
Platform: na
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: V1919
Function: FLOOR_WALL_MILL
Ref: 001-9768585