What does nx_reuse_cadenas do?

2021-10-06T23:27:40Z

Summary


Details

What does nx_reuse_cadenas do?

Solution

nx_reuse_cadenas come from CADENAS Reuse Library [NX30701 or NX30702]:


 
Description:


CADENAS Reuse Library (Floating) provides simple access to the CADENAS library via the NX Reuse Library using a standard floating (concurrent) license. The CADENAS library contains a huge range of supplier catalogs and standard parts. This solution generates native NX CAD geometry ""on the fly"", including rich metadata. Catalog content and end-of-part life updates are managed by the CADENAS and the supplier, so catalog content is always current. 


The user interface for this product is the Reuse Library embedded within every seat of NX. 


This product provides direct access via the NX Reuse Library interface to the contents of the CADENAS catalogs located on a CADENAS-maintained Part Server. Part catalogs are not pre-installed locally, and this product does not deliver the entire content of the CADENAS catalogs – only the connective software to access these catalogs.


 



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: SYSTEM
Version: V1980
Function: SYSTEM_TOOLS

Ref: 002-8449242

KB Article ID# PL8449242

Contents

SummaryDetails

Associated Components