The Solid Edge ST10 Readme.htm file has the following information in it.
It states that FlexNet Publisher 2016 (11.14.0) supports the following
operating
systems: Windows 10 (32-bit or 64-bit)
Windows 8 (32-bit or 64-bit)
Windows 7 Ultimate (32-bit or 64-bit)
Windows Vista Ultimate (32-bit or 64-bit)
Windows Server 2008, Windows Server 2008 R2, Windows Server 2012
(64-bit), or Windows Server 2012 R2 (64-bit)
However the installer on the ST10 media is 64-bit and it does not install on
32-bit machines, so how can I run FlexNet on a 32-bit system?
Solution
This is not valid any longer - the ST10 FlexNet is 64-bit only.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V109.0
Function: INSTALL
Ref: 001-8349304