Details
NX 11 Ray Traced Studio does not use the Graphics Card GPU for rendering. When
rotating and zooming the GPU is used.
nvidia-smi.exe shows the Memory-Usage and GPU-Util.
Are additional settings needed to use Graphics Card GPU for rendering?
Solution
No additional settings are needed.
Please check the Graphics Certification Table and update the Graphics Card
driver to the Latest Graphics Driver for the specified card.
The Hardware (Graphics Card) Certification shows the certified drivers on the
Certification Matrix sheet. On this sheet, below the systems, the latest
drivers for the cards are specified.
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 764SP1
Product: NX
Application: STUDIO_DESIGN
Version: V11.0.2
Function: UNDETERMINED
Ref: 001-8347764