How to merge faces from a sewn sheet body to create one surface with no surface boundaries.
There is a sewn sheet body with face boundaries and the intention is to merge or combine the faces to form one complete surface.
Solution
If this is strictly for visualization purposes, Polygon Modeling can be used to create a convergent body using Facet Body from Body followed by Merge Facet Faces to form one complete surface which results in no face boundaries.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: n/a
Product: NX
Application: DESIGN
Version: V1847
Function: POLYGON_MODEL
Ref: 001-9757892