Oracle has released a
Critical Patch Update to fix vulnerabilities in
Oracle database products:
Oracle Critical Patch Update for April 2020.
Patches are available on the GTAC download server under
Oracle / Product
updates in the
Oracle11, Oracle12, Oracle18 and
Oracle19 directories.
The
patches include:
Oracle 11gR2 (11.2.0.4) p30670774_112040_Linux-x86-64.zip
p30670774_112040_Solaris86-64.zip
Oracle 12c (12.1.0.2, 12.2.0.1) p30700212_121020_Linux-x86-64.zip
p30700212_121020_Solaris86-64.zip
p30886680_122010_Linux-x86-64.zip
p30886680_122010_Solaris86-64.zip
Oracle 18c (18.0.0.0) p30872794_180000_Linux-x86-64.zip
p30872794_180000_Solaris86-64.zip
Oracle 19c (19.0.0.0) p30869156_190000_Linux-x86-64.zip
p30869156_190000_Solaris86-64.zip
Teamcenter supports these versions of
Oracle Database:
Oracle 11gR2 - Teamcenter 10.1.x, Teamcenter 11.x
Oracle 12c - Teamcenter 10.1.3, Teamcenter 11.x
Oracle 18c - Teamcenter 12.x
Note: Windows versions of CPU Apr 2020 are targeted to be available in early May, 2020.
SFB-TEAMCENTER-8171966
Product Information:
- Product: TEAMCENTER
- Product: TECNOMATIX