Editing an NX CAM operation gives error: '
MOM cannot open syntax file'
Solution
The problem may be due to the operation having a user defined event defined, and the corresponding '.cdl' file is not found.
Edit the NX logfile and locate a line such as:
CAM_FILE: openGeneral: Asked to open zero length filename*** EXCEPTION: Error code 1740001 in line 3949 of D:\workdir\reference\NX1003_5\src\cams\no\ind\mom_post_parse.c at Wed Apr 08 16:22:06 2020 GMT Summer Time+++ Can not find file $UGII_CAM_USER_DEF_EVENT_DIR\
<filename>.cdl The
<filename>.cdl may be a customized file used in a previous NX revision, and would need
copying to the $UGII_CAM_USER_DEF_EVENT_DIR folder.
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: V1919
Function: BASIC_FUNCTIONS
Ref: 001-8446588