Solid Edge How can I display coordinate system as default while placing component in assembly?

2021-10-06T23:57:02Z
ASSEMBLY

Summary


Details

How can I display coordinate system as default while placing component in assembly?

Solution

From Solid Edge Option assembly tab under 'Construction Display Options when Placing Component' check option 'Show coordinate system of component'.

When unchecked, coordinate systems are not displayed when placing components in an assembly.


When checked, the coordinate systems associated with a component being placed in an assembly are shown either during and after placement, or only during placement.





Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V220MP5
Function: COMPONENTS

Ref: 002-8170985

KB Article ID# PL8170985

Contents

SummaryDetails

Associated Components

ASSEMBLY: ANNOTATIONS/DIMENSIONS