Details
When Classification-Installation.bat utility available in "%UGII_BASE_DIR%\Routing\ugroute_mech\classification_tool" is used to create & classify objects, it creates duplicate attributes of existing attributes that are already created manually with different attribute IDs.
Solution
This behavior working as per current design. The user should not manually create objects and attributes before importing them using install tools.
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: ROUTING_MECH
Version: V12.0.2
Function: TOOLS
Ref: 002-8165776