Solid Edge SEEC: Solid Edge 2020 and Teamcenter 11.2 Compatibility Clarification

2021-10-06T23:56:59Z
DOC_MANAGEMENT

Summary


Details

SEEC Solid Edge 2020  and Teamcenter 11.2 Compatibility Clarification

Solution

Solid Edge 2020 w/SEEC is NOT compatiblie with TC 11.2 or later ( i.e. 11.2.x) at all. 
SEE Software field Bulletin: Document ID:SFB-SOLID_EDGE-8000986 
https://solutions.industrysoftware.automation.siemens.com/view.php?sort=desc&p=1&q=SFB-SOLID_EDGE-8000986&file_type=html&i=sfb-solid_edge-8000986&k=0&o=0


Software Field Bulletin 
Solid Edge & Teamcenter Integration End of Maintenance 

End of Maintenance dates for the Solid Edge suite of products are listed below. These dates represent when Siemens PLM Software will discontinue Maintenance Pack support along with the last Teamcenter release supported. No further Maintenance Packs will be issued for the corresponding Solid Edge version after these dates. 

When a Solid Edge release reaches the End of Maintenance, any Teamcenter release, service pack, maintenance pack or patch released after that date is not supported.

 
Solid Edge Version Notes:


Solid Edge 2020:SEECAdministrator_2020.zip replaced with SEECAdministrator_2020_v2.zip. Resolves issue with Deployment Center 
Teamcenter Supports all released versions after the specified minimum 
Active Workspace Supports all released versions after the specified minimum 
GeolusGeolus 9 requires minimum AW 4.1.2 Does not currently support 10 due to limitations in AW [4]Geolus 10 support with Hosted AW is expected in the fall of 2019


Solid Edge 2019: MP1 supports Tc 12.0 MP6 Supports Tc 11.6, 12.1 
Teamcenter Supports all released versions after specified minimum with exceptions
Tc 11.3 requires a patch to Tc11.3.0.1Tc 12.0 SEEC Feature Package and MP1 Tc 11.6 and 12.1 (and later) require MP6 (and later) 
Active Workspace Supports all released versions after the specified minimum



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 10_1903
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V220.0
Function: SEEC

Ref: 001-9715393

KB Article ID# PL8017551

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: SEEC