Want to get imported geometry onto working sheet.

2021-10-06T23:56:59Z

Summary


Details

imported an AutoCAD drawing and it came in on the 2D Model sheet. How do you get it to come in on the working sheet?



Solution

We import to the 2D Model sheet intentionally because they tend to draw 1:1 in AutoCAD and scale it down when they print. Use the 2D Model View command to get it onto your working sheet. The 2D Model View command is on the Sketch tab in the Drawing Views section. Scale it down if necessary to get it to fit on the sheet.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: TRANSLATORS
Version: V220MP4
Function: AUTOCAD

Ref: 001-9717649

KB Article ID# PL8017444

Contents

SummaryDetails

Associated Components