Where are SEEC Common Properties Dialog columns stored?

2021-10-06T23:56:54Z

Summary


Details

Prior to Solid Edge 2019, in Solid Edge Embedded Client the Common Properties Dialog (CPD) column settings were stored in the Windows registry.  In Solid Edge 2019 and subsequently these keys no longer exist.  Where have they gone?  Is it no longer possible to provide the columns settings to other users?



Solution

These settings have been moved to two XML files in the appdata folder:

1)  %appdata%\Siemens\Solid Edge\Version 220\http_XX.XXX.XX.XX_7001_tc_Custom_Column_Settings.xml
2)  %appdata%\Siemens\Solid Edge\Version 220\CPDMiscellaneousInfo.xml 



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: n/a
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V220.0
Function: SEEC

Ref: 001-9698546

KB Article ID# PL8017189

Contents

SummaryDetails

Associated Components