Tecnomatix Controllers for KAWASAKI, NACHI

2021-10-07T00:15:10Z

Summary


Details

Dear Siemens Digital Industries Software Customer,

We are pleased to inform you that Tecnomatix controllers for "KAWASAKI, NACHI" are available for download from https://download.industrysoftware.automation.siemens.com.

   See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.


Use the following steps to download.

Note: A valid WebKey account is required.
(URL: https://www2.industrysoftware.automation.siemens.com/webkey)

In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/

WebKey Username: [your WebKey user ID]

WebKey Password: [your WebKey password]

Select the Download tab

In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V14.0/, V14.1/, V14.1.1/, V14.1.2/, V15.0/, V15.0.1/, V15.0.2/, V15.1/ or V15.1.1/
Expand KAWASAKI or NACHI

Download the file(s):

    Tecnomatix_14.0_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_14.0_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_14.1_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_14.1_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_14.1.1_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_14.1.1_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_14.1.2_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_14.1.2_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_15.0_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_15.0_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_15.0.1_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_15.0.1_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_15.0.2_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_15.0.2_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_15.1_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_15.1_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe

    Tecnomatix_15.1.1_KAWASAKI_AS_64BIT_v3.8.1_10_02_2020.exe
    Tecnomatix_15.1.1_NACHI_SLIM_64BIT_v4.13.1_10_02_2020.exe



To Install:

Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).

Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.

The default installation point is C:\Program Files\Tecnomatix.


If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.

Sincerely,

Siemens Digital Industries Software



SFB-TECNOMATIX-8017109
Product Information:
  • Product: TECNOMATIX , Application: PROCESS_SIMULAT

KB Article ID# PL8017109

Contents

SummaryDetails

Associated Components