Importing multiple solids

2021-10-06T23:56:52Z

Summary


Details

Exported multiple solids from another CAD program as one STEP file, then opened the STEP file as a .par file in Solid Edge. All of the closed surfaces are interpreted as one Part Copy. Is there any way to have Solid Edge preserve the different bodies and open this file with distinct multiple design bodies rather than merging them into one Part Copy?





Solution

In your STEP import file selection dialog, click the Options button after selecting STP file and uncheck the option to Boolean Solids.


Also in the Solid Edge Preferences Translators folder there is a file called STEP.ini which controls step translation with a parameter called 'Import Multiple Bodies As Single Part file' that you could check and change to OFF (default setting is ON).





Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1809
Product: SOLID_EDGE
Application: TRANSLATORS
Version: V220MP4
Function: STEP

Ref: 002-8017081

KB Article ID# PL8017081

Contents

SummaryDetails

Associated Components