NX Display option not working since NX1899

2021-10-06T23:27:35Z
NX for Manufacturing

Summary


Details

'Display Options' do not work when generating an operation from the operation form. The graphics are briefly displayed and then disappear.



Solution

The problem is only apparent in the 'Generate operation' on the operation form. 
'MB3 - Generate' on the operation works correctly. 



Notes and References

PR 9691700

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 1064
Product: NX
Application: CAM
Version: V1899
Function: BASIC_FUNCTIONS

Ref: 001-9691700

KB Article ID# PL8017079

Contents

SummaryDetails

Associated Components

Manufacturing General