RobotExpert Controllers for DEFAULT, FANUC

2021-10-07T00:15:10Z

Summary


Details

Dear Siemens Digital Industries Software Customer,

We are pleased to inform you that RobotExpert controllers for "DEFAULT, FANUC" are available for download from https://download.industrysoftware.automation.siemens.com.


   See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.



Use the following steps to download.


Note: A valid WebKey account is required.
(URL: https://www2.industrysoftware.automation.siemens.com/webkey)


In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/


WebKey Username: [your WebKey user ID]


WebKey Password: [your WebKey password]


Select the Download tab


In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand RobotExpert/
Expand Robot_Controllers/
Expand V14.0/, V14.1/, V14.1.1/, V14.1.2/, V15.0/, V15.0.1/, V15.0.2/, V15.1/ or V15.1.1/
Expand DEFAULT or FANUC


Download the file(s):


    RobotExpert_14.0_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_14.0_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_14.1_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_14.1_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_14.1.1_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_14.1.1_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_14.1.2_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_14.1.2_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_15.0_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_15.0_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_15.0.1_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_15.0.1_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_15.0.2_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_15.0.2_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_15.1_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_15.1_FANUC_RJ_64BIT_v2.72_08_02_2020.exe



    RobotExpert_15.1.1_DEFAULT_64BIT_v2.59_08_02_2020.exe
    RobotExpert_15.1.1_FANUC_RJ_64BIT_v2.72_08_02_2020.exe




To Install:


Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).


Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.


The default installation point is C:\Program Files\Tecnomatix.



If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,


Siemens Digital Industries Software

SFB-TECNOMATIX-8017066
Product Information:
  • Product: TECNOMATIX , Application: ROBOTEXPERT

KB Article ID# PL8017066

Contents

SummaryDetails

Associated Components