Cutting Parameters missing in Drilling dialog after convert to Explorer Style

2021-10-06T23:27:35Z

Summary


Details

NX1899 - Cutting Parameters are missing from Drilling operation form.



Solution

NX 1899 has the 'Explorer' form style by default. 
For Drilling operations, 'Cutting Parameters' are now located under the 'Strategy' and 'Stock, Tol. & Clearance' 
When converting legacy 'Point to Point' drilling operations to 'Explorer Style' (MB3 - object - customize dialog), Cutting Parameters and Non Cutting Parameters are located under 'Path Settings'.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: CAM
Version: V1899
Function: BASIC_FUNCTIONS

Ref: 001-9680273

KB Article ID# PL8016977

Contents

SummaryDetails

Associated Components