Dear Siemens Digital Industries Software Customer,
We are pleased to inform you that RobotExpert controllers for "DEFAULT, FANUC, KUKA, UNIVERSAL, YASKAWA" are available for download from https://download.industrysoftware.automation.siemens.com.
See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.
Use the following steps to download.
Note: A valid WebKey account is required.
(URL: https://www2.industrysoftware.automation.siemens.com/webkey)
In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/
WebKey Username: [your WebKey user ID]
WebKey Password: [your WebKey password]
Select the Download tab
In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand RobotExpert/
Expand Robot_Controllers/
Expand V14.0/, V14.1/, V14.1.1/, V14.1.2/, V15.0/, V15.0.1/, V15.0.2/ or V15.1/
Expand DEFAULT, FANUC, KUKA, UNIVERSAL or YASKAWA
Download the file(s):
RobotExpert_14.0_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_14.0_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_14.0_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_14.0_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_14.0_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_14.1_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_14.1_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_14.1_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_14.1_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_14.1_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_14.1.1_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_14.1.1_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_14.1.1_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_14.1.1_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_14.1.1_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_14.1.2_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_14.1.2_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_14.1.2_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_14.1.2_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_14.1.2_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_15.0_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_15.0_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_15.0_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_15.0_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_15.0_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_15.0.1_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_15.0.1_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_15.0.1_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_15.0.1_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_15.0.1_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_15.0.2_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_15.0.2_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_15.0.2_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_15.0.2_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_15.0.2_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exe RobotExpert_15.1_DEFAULT_64BIT_v2.57_10_01_2020.exe
RobotExpert_15.1_FANUC_RJ_64BIT_v2.71.1_10_01_2020.exe
RobotExpert_15.1_KUKA_KRC_64BIT_v4.7_10_01_2020.exe
RobotExpert_15.1_UNIVERSAL_URSCRIPT_64BIT_v3.5_10_01_2020.exe
RobotExpert_15.1_YASKAWA_INFORM_64BIT_v4.51_10_01_2020.exeTo Install:
Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).
Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens Digital Industries Software
SFB-TECNOMATIX-8016811
Product Information:
- Product: TECNOMATIX , Application: ROBOTEXPERT