Solid Edge Sketch dimensions are not mirrored

2021-10-06T23:56:41Z
DRAFT

Summary


Details

If I create a 2D drawing and dimension the geometry, then select everything and then mirror it, the dimensions are not mirrored.  Why?

Solution

It is currently not possible to include dimensions when doing a mirror of 2D sketch geometry.



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: DRAFT
Version: V220.0
Function: ANNOTATIONS

Ref: 002-8016713

KB Article ID# PL8016713

Contents

SummaryDetails

Associated Components

DRAFT: DRAWING_VIEWS