Solid Edge Layer cannot be deleted. '0' is active on sheet(s) or block(s): 2D Model

2021-10-06T23:56:41Z
DRAFT

Summary


Details



Solid Edge doesn't allow user to delete layer from active sheet even though it's not active on the drawing sheet.
Getting warning message as "The active layer cannot be deleted. '0' is active on sheet(s) or block(s): 2D Model.

Solution

The customer's draft file includes multiple drawing sheets. 
Even though the '0' Layer is inactive in Sheet 1 it still an active layer on 2D Model sheet. 


To delete the '0' Layer, you need to make that layer inactive in all sheets.



Notes and References

9617609

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: DRAFT
Version: V109MP15
Function: LAYERS

Ref: 002-8016621

KB Article ID# PL8016621

Contents

SummaryDetails

Associated Components

DRAFT: DRAWING_VIEWS