Solid Edge "Solid Edge License Check" is displayed at starting "Solid Edge"

2021-10-06T23:56:39Z
PART/SHEETMETAL SETUP

Summary


Details

When user starts "Solid Edge 2019", it shows "Solid Edge License Check" warning message.
If selects "OK", the display warning of "Solid Edge License Check" disappears and user can use Solid Edge 2019.
He can confirm the license is assigned correctly from License Manager.
 
 Why is "Solid Edge License Check" displayed?



Solution

Customer used a SEEC license in the machine removed the TC environment and SEEC remained selected in Solid Edge PDM Client. If SEEC is switched off manually here, this issue did not happen. 

Notes and References

9647626

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1903
Product: SOLID_EDGE
Application: SETUP
Version: V219.0
Function: LICENSING

Ref: 002-8016614

KB Article ID# PL8016614

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES