The display is different in CAD (without model view) and Vis (with model view)

2021-10-06T23:56:35Z

Summary


Details

The display is different in CAD (without model view) and Vis (with model view)

Solution

Deleting model views in SEEC will not update in VIS, hence there is a display difference.
In embedded viewer it's not possible to delete the model views.
If model views are deleted in SEEC, then recreate the model views in SEEC, upload model views again to see the update in TC.





Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V220.0
Function: SEEC

Ref: 002-8016505

KB Article ID# PL8016505

Contents

SummaryDetails

Associated Components