Solid Edge Threaded Holes are faceted in STL result

2021-10-06T23:56:35Z
TRANSLATORS

Summary


Details

Threaded Holes are faceted in STL result. 



Solution

This is because they are helical b-splines (faceted segments). This is expected, the only way to remedy this is to go to Export Options for STL and adjust Tolerance Options to Custom or Fine. Will still be faceted but the results may be acceptable. However processing time will also increase.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: XP32_SP2
Product: SOLID_EDGE
Application: TRANSLATORS

Ref: 001-9649001

KB Article ID# PL8016458

Contents

SummaryDetails

Associated Components

TRANSLATORS: OTHER