NX Why does Intelligent Save raise the regular dialog, instead of expected dialog with options in dropdown?

2021-10-06T23:27:31Z
NX for Design

Summary


Details

When an item is saved, in some cases, the Intelligent Save seems not working. The regular dialog shows, where the "table like" dialog with dropdown option per item was expected (as picture below).








Solution

Prerequisite: 
Intelligent Save is configured in TC (via TC_NX_CM_Enabled and TC_NX_CM_AutomatedDecision_Actions).
 
A part needs to be changed/modified first before the Intelligent Save is raised. An unchanged part does not need to be saved and therefore does not raise the Intelligent Save dialog.





Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 2012_R2
Product: NX
Application: NXMANAGER
Version: V12.0.2
Function: INTELLIGNT_SAVE

Ref: 001-8434179

KB Article ID# PL8016182

Contents

SummaryDetails

Associated Components

Teamcenter Integration for NX