Tecnomatix RobotExpert Controllers for FANUC, KUKA, YASKAWA

2021-10-07T00:14:49Z
RobotExpert

Summary


Details

Dear Siemens Digital Industries Software Customer,

We are pleased to inform you that RobotExpert controllers for "FANUC, KUKA, YASKAWA" are available for download from https://download.industrysoftware.automation.siemens.com.

   See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.


Use the following steps to download.

Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)

In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/

WebKey Username: [your WebKey user ID]

WebKey Password: [your WebKey password]

Select the Download tab

In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand RobotExpert/
Expand Robot_Controllers/
Expand V14.0/, V14.1/, V14.1.1/, V14.1.2/, V15.0/, V15.0.1/, V15.0.2/ or V15.1/
Expand FANUC, KUKA or YASKAWA

Download the file(s):

    RobotExpert_14.0_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_14.0_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_14.0_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_14.1_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_14.1_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_14.1_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_14.1.1_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_14.1.1_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_14.1.1_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_14.1.2_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_14.1.2_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_14.1.2_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_15.0_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_15.0_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_15.0_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_15.0.1_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_15.0.1_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_15.0.1_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_15.0.2_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_15.0.2_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_15.0.2_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe

    RobotExpert_15.1_FANUC_RJ_64BIT_v2.66_12_11_2019.exe
    RobotExpert_15.1_KUKA_KRC_64BIT_v4.3_12_11_2019.exe
    RobotExpert_15.1_YASKAWA_INFORM_64BIT_v4.45_12_11_2019.exe


To Install:

Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).

Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.

The default installation point is C:\Program Files\Tecnomatix.


If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.

Sincerely,

Siemens Digital Industries Software



SFB-TECNOMATIX-8016166
Product Information:
  • Product: TECNOMATIX , Application: ROBOTEXPERT

KB Article ID# PL8016166

Contents

SummaryDetails

Associated Components

RobotExpert Off-Line Programming (OLP)