With Solid Edge 2020 View and Markup is now retired and no longer delivered.
This means that the related ActiveX OCX files are no longer delivered:
Is there an SE2020 delivery of these OCX files available or is there an alternative solution for these dll files available?
Solution
Starting with SE2020 we no longer provide nor deliver the Solid Edge ActiveX OCX files.
Pre- SE2020 versions of the OCX and dll files will
*not* work with SE2020.
We do not offer an alternative solution for theses retired files.
If you need the AcitveX OCX files for a custom solution then you will need to set up a machine with a version of Solid Edge pre- SE2020.
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: AUTOMATION
Version: V220.0
Function: INSIGHT_CONNECT
Ref: 001-9623715