Tecnomatix Tecnomatix Controllers for ABB, COMAU, FANUC, KUKA

2021-10-07T00:14:47Z
Process Simulate

Summary


Details

Dear Siemens Digital Industries Software Customer,

We are pleased to inform you that Tecnomatix controllers for "ABB, COMAU, FANUC, KUKA" are available for download from https://download.industrysoftware.automation.siemens.com.


   See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.



Use the following steps to download.


Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)


In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/


WebKey Username: [your WebKey user ID]


WebKey Password: [your WebKey password]


Select the Download tab


In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V14.0/, V14.1/, V14.1.1/, V14.1.2/, V15.0/, V15.0.1/, V15.0.2/ or V15.1/
Expand ABB, COMAU, FANUC or KUKA


Download the file(s):


    Tecnomatix_14.0_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_14.0_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_14.0_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_14.0_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_14.0_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_14.0_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_14.1_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_14.1_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_14.1_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_14.1_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_14.1_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_14.1_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_14.1.1_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_14.1.1_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_14.1.1_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_14.1.1_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_14.1.1_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_14.1.1_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_14.1.2_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_14.1.2_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_14.1.2_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_14.1.2_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_14.1.2_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_14.1.2_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_15.0_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_15.0_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_15.0_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_15.0_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_15.0_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_15.0_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_15.0.1_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_15.0.1_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_15.0.1_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_15.0.1_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_15.0.1_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_15.0.1_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_15.0.2_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_15.0.2_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_15.0.2_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_15.0.2_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_15.0.2_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_15.0.2_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe



    Tecnomatix_15.1_ABB_RAPID_64BIT_v3.37_05_11_2019.exe
    Tecnomatix_15.1_COMAU_PDL_64BIT_v4.8_05_11_2019.exe
    Tecnomatix_15.1_FANUC_RJ_64BIT_v2.65.2_05_11_2019.exe
    Tecnomatix_15.1_FANUC_RJ_JAPAN_64BIT_v2.66.1_05_11_2019.exe
    Tecnomatix_15.1_KUKA_KRC_64BIT_v4.1_05_11_2019.exe
    Tecnomatix_15.1_KUKA_KRC_BMW_64BIT_v3.1_05_11_2019.exe




To Install:


Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).


Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.


The default installation point is C:\Program Files\Tecnomatix.



If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,


Siemens Digital Industries Software

SFB-TECNOMATIX-8016103
Product Information:
  • Product: TECNOMATIX , Application: PROCESS_SIMULAT

KB Article ID# PL8016103

Contents

SummaryDetails

Associated Components

Process Simulate Off-Line Programming (OLP)