PMI and notes are not positioned correctly in NX, after CATIA2JT Translation

2021-10-06T23:27:30Z

Summary


Details

PMI and notes are not positioned correctly in NX, e.g. after CATIA2JT Translation.
After File/Open JT, some PMIs shown in a Model View are positioned incorrectly.


Solution

Menu|_File |_Utilities |_Customer Defaults... |_PMI |_Miscellaneous
Uncheck this Option : Create real PMI Objects from Neutral File Format
Exit NX (in our Case NX 1884)
Start Up NX again
File/Open JT again
Double click the interested Model View and double check if it is now correct.
It works fine for the Customer's JT File.


Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 1064
Product: NX
Application: GATEWAY
Version: V1880
Function: OPEN_JT

Ref: 001-9591807

KB Article ID# PL8016025

Contents

SummaryDetails

Associated Components