Mirror body command was removed from Modeling and added to Sheet Metal application. Is there an equivalent function that can be used to create opposite hands parts in a Part Family spreadsheet?
Solution
Associative Copy-> Mirror Geometry gives this capability.
When working in the Part Families dialog set Available Columns to 'Features' to see the Mirror Geometry to add to the spreadsheet and allow the creation of an opposite hand part.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 10_1903
Product: NX
Application: ASSEMBLIES
Version: V1872
Function: PART_FAMILIES
Ref: 001-9608884