A
Contour Area milling operation is created in
NX CAM. Since updating to
NX1872 the
Stepover Applied -> On Plane option and the
Cutting Parameters -> Multiple Passes tab are no longer available. What happened to these menu options? The pictures below show what the menus looked like before upgrading to
NX1872 and what they look like after.


Solution
The
Stepover Applied -> On Plane option was removed from the
Contour Area operation in
NX1872. This was done because this operation is considered a finishing operation and
Multiple Passes are considered a relevant option for roughing and not finishing. A
Customer Default was added to turn this back on, though. Further,
Multiple Passes are not supported when
Stepover Applied is set to
On Part. For this reason this tab is hidden from the dialog.
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: CAM
Version: V1884
Function: AREA_MILL
Ref: 002-8015860