Tecnomatix Controllers for DEFAULT, FANUC, KAWASAKI, NC

2021-10-07T00:14:37Z

Summary


Details

Dear Siemens PLM Software Customer,

We are pleased to inform you that Tecnomatix controllers for "DEFAULT, FANUC, KAWASAKI, NC" are available for download from https://download.industrysoftware.automation.siemens.com.


   See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.



Use the following steps to download.


Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)


In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/


WebKey Username: [your WebKey user ID]


WebKey Password: [your WebKey password]


Select the Download tab


In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V14.0/, V14.1/, V14.1.1/, V15.0/ or V15.0.2/
Expand DEFAULT, FANUC, KAWASAKI or NC


Download the file(s):


    Tecnomatix_14.0_DEFAULT_64BIT_v2.54_24_09_2019.exe
    Tecnomatix_14.0_FANUC_RJ_64BIT_v2.64.2_24_09_2019.exe
    Tecnomatix_14.0_KAWASAKI_AS_64BIT_v3.2_24_09_2019.exe
    Tecnomatix_14.0_NC_CODE_64BIT_v2.3_24_09_2019.exe



    Tecnomatix_14.1_DEFAULT_64BIT_v2.54_24_09_2019.exe
    Tecnomatix_14.1_FANUC_RJ_64BIT_v2.64.2_24_09_2019.exe
    Tecnomatix_14.1_KAWASAKI_AS_64BIT_v3.2_24_09_2019.exe
    Tecnomatix_14.1_NC_CODE_64BIT_v2.3_24_09_2019.exe



    Tecnomatix_14.1.1_DEFAULT_64BIT_v2.54_24_09_2019.exe
    Tecnomatix_14.1.1_FANUC_RJ_64BIT_v2.64.2_24_09_2019.exe
    Tecnomatix_14.1.1_KAWASAKI_AS_64BIT_v3.2_24_09_2019.exe
    Tecnomatix_14.1.1_NC_CODE_64BIT_v2.3_24_09_2019.exe



    Tecnomatix_15.0_DEFAULT_64BIT_v2.54_24_09_2019.exe
    Tecnomatix_15.0_FANUC_RJ_64BIT_v2.64.2_24_09_2019.exe
    Tecnomatix_15.0_KAWASAKI_AS_64BIT_v3.2_24_09_2019.exe
    Tecnomatix_15.0_NC_CODE_64BIT_v2.3_24_09_2019.exe



    Tecnomatix_15.0.2_DEFAULT_64BIT_v2.54_24_09_2019.exe
    Tecnomatix_15.0.2_FANUC_RJ_64BIT_v2.64.2_24_09_2019.exe
    Tecnomatix_15.0.2_KAWASAKI_AS_64BIT_v3.2_24_09_2019.exe
    Tecnomatix_15.0.2_NC_CODE_64BIT_v2.3_24_09_2019.exe




To Install:


Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).


Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.


The default installation point is C:\Program Files\Tecnomatix.



If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,


Siemens PLM Software

SFB-TECNOMATIX-8015732
Product Information:
  • Product: TECNOMATIX , Application: PROCESS_SIMULAT

KB Article ID# PL8015732

Contents

SummaryDetails

Associated Components