NX Save to Teamcenter fails with "Attempt to save bad pointer, save aborted"

2021-10-06T23:27:28Z
NX for Design

Summary


Details

When a property (in this case t7weight at custom Part Revision) has an initial value configured in Teamcenter BMIDE and additional an attribute mapping:
e.g.:
  { Item type="T7prt" 
"NX_Mass" : ItemRevision.t7Weight /master=cad /allow_null_value /description="Weight" }

with the qualifier /allow_null_value for the same property defined, this results in an error message when saved in NX.

Save to Teamcenter failed with message:
"Attempt to save bad pointer, save aborted"+++ Saving bad inter-file reference to UserAttributeDepositoryCollector from UGS::Attr::LWDoubleCAttribute



Solution

Remove the qualifier /allow_null_value



Notes and References


Hardware/Software Configuration

Platform: AMD64
OS: windows
OS Version: 2012_R2
Product: NX
Application: NXMANAGER
Version: V12.0.2
Function: ATTRIBUTES

Ref: 001-9559076

KB Article ID# PL8015475

Contents

SummaryDetails

Associated Components

Teamcenter Integration for NX