Siemens PLM Licensing License borrowing with lmutil command

2021-10-06T23:27:28Z
Licensing Maintenance

Summary


Details

Is it possible to borrow a license with the lmutil command?

Solution

You cannot borrow specific modules with lmutil or lmtools. 
You can only set a date that will be used to borrow licenses when you run the application checks out a module. 

To actually borrow features, an application that actually checks out the features must be run. 
The licensing tool program is able to borrow features because it both sets the borrow date and checks out features.





Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: SYSTEM
Version: V1847
Function: SYSTEM_TOOLS

Ref: 002-8015451

KB Article ID# PL8015451

Contents

SummaryDetails

Associated Components

Siemens PLM Common Licensing