Dear Siemens PLM Software Customer,
We are pleased to inform you that Tecnomatix controllers for "ABB, DENSO, FANUC, KAWASAKI, KUKA, REIS, TOOLS/SEGMENTIZER, YASKAWA" are available for download from https://download.industrysoftware.automation.siemens.com.
See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.
Use the following steps to download.
Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)
In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/
WebKey Username: [your WebKey user ID]
WebKey Password: [your WebKey password]
Select the Download tab
In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V14.1/, V14.1.2/, V15.0.1/ or V15.0.2/
Expand ABB, DENSO, FANUC, KAWASAKI, KUKA, REIS, TOOLS/SEGMENTIZER or YASKAWA
Download the file(s):
Tecnomatix_14.1_ABB_RAPID_64BIT_v3.32.1_07_08_2019.exe
Tecnomatix_14.1_DENSO_PACSCRIPT_64BIT_v2.7.1_07_08_2019.exe
Tecnomatix_14.1_FANUC_RJ_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_14.1_FANUC_RJ_JAPAN_64BIT_v2.64.1_07_08_2019.exe
Tecnomatix_14.1_KAWASAKI_AS_64BIT_v2.71.1_07_08_2019.exe
Tecnomatix_14.1_KUKA_KRC_64BIT_v3.69.2_07_08_2019.exe
Tecnomatix_14.1_KUKA_KRC_BMW_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_14.1_REIS_ROBSTAR_64BIT_v2.16_07_08_2019.exe
Tecnomatix_14.1_SEGMENTIZER_64BIT_v3.1.4_07_08_2019.exe
Tecnomatix_14.1_YASKAWA_INFORM_64BIT_v4.35_07_08_2019.exe Tecnomatix_14.1.2_ABB_RAPID_64BIT_v3.32.1_07_08_2019.exe
Tecnomatix_14.1.2_DENSO_PACSCRIPT_64BIT_v2.7.1_07_08_2019.exe
Tecnomatix_14.1.2_FANUC_RJ_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_14.1.2_FANUC_RJ_JAPAN_64BIT_v2.64.1_07_08_2019.exe
Tecnomatix_14.1.2_KAWASAKI_AS_64BIT_v2.71.1_07_08_2019.exe
Tecnomatix_14.1.2_KUKA_KRC_64BIT_v3.69.2_07_08_2019.exe
Tecnomatix_14.1.2_KUKA_KRC_BMW_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_14.1.2_REIS_ROBSTAR_64BIT_v2.16_07_08_2019.exe
Tecnomatix_14.1.2_SEGMENTIZER_64BIT_v3.1.4_07_08_2019.exe
Tecnomatix_14.1.2_YASKAWA_INFORM_64BIT_v4.35_07_08_2019.exe Tecnomatix_15.0.1_ABB_RAPID_64BIT_v3.32.1_07_08_2019.exe
Tecnomatix_15.0.1_DENSO_PACSCRIPT_64BIT_v2.7.1_07_08_2019.exe
Tecnomatix_15.0.1_FANUC_RJ_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_15.0.1_FANUC_RJ_JAPAN_64BIT_v2.64.1_07_08_2019.exe
Tecnomatix_15.0.1_KAWASAKI_AS_64BIT_v2.71.1_07_08_2019.exe
Tecnomatix_15.0.1_KUKA_KRC_64BIT_v3.69.2_07_08_2019.exe
Tecnomatix_15.0.1_KUKA_KRC_BMW_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_15.0.1_REIS_ROBSTAR_64BIT_v2.16_07_08_2019.exe
Tecnomatix_15.0.1_SEGMENTIZER_64BIT_v3.1.4_07_08_2019.exe
Tecnomatix_15.0.1_YASKAWA_INFORM_64BIT_v4.35_07_08_2019.exe Tecnomatix_15.0.2_ABB_RAPID_64BIT_v3.32.1_07_08_2019.exe
Tecnomatix_15.0.2_DENSO_PACSCRIPT_64BIT_v2.7.1_07_08_2019.exe
Tecnomatix_15.0.2_FANUC_RJ_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_15.0.2_FANUC_RJ_JAPAN_64BIT_v2.64.1_07_08_2019.exe
Tecnomatix_15.0.2_KAWASAKI_AS_64BIT_v2.71.1_07_08_2019.exe
Tecnomatix_15.0.2_KUKA_KRC_64BIT_v3.69.2_07_08_2019.exe
Tecnomatix_15.0.2_KUKA_KRC_BMW_64BIT_v2.62.1_07_08_2019.exe
Tecnomatix_15.0.2_REIS_ROBSTAR_64BIT_v2.16_07_08_2019.exe
Tecnomatix_15.0.2_SEGMENTIZER_64BIT_v3.1.4_07_08_2019.exe
Tecnomatix_15.0.2_YASKAWA_INFORM_64BIT_v4.35_07_08_2019.exeTo Install:
Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).
Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens PLM Software
SFB-TECNOMATIX-8015220
Product Information: