Solid Edge All files are not being indexed

2021-10-06T23:56:06Z
DOC_MANAGEMENT

Summary


Details

Solid Edge files are not being indexed when rebuilding the index from the Fast Search Configuration or the Windows Indexing Options dialog.

Solution

This problem is related to the volume where the Solid Edge vault is located having Data Deduplication enabled.  Windows Search Indexing is not compatible with Data Deduplication enabled files, therefore the files will not be indexed.  When Data Deduplication is enabled on a volume, the files will carry a "PL" attribute by default.  

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1709
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V219MP5
Function: SEDM

Ref: 002-8015031

KB Article ID# PL8015031

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: OTHER