Solid Edge Publish is not available despite having multiple bodies.

2021-10-06T23:56:04Z
PART/SHEETMETAL

Summary


Details

Multi-body Publish command is disabled in a multiple design body part.



Solution

If you edit into a part from an assembly or Draft file, the Multi-body Publish will be disabled. Close back to the other file, then close the Draft or Assembly. Then open the part itself directly and you should be able to run the Multi-body Publish command.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V219MP8
Function: MULTI_BODY

Ref: 001-9544909

KB Article ID# PL8014996

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN