CAM Replace Component in CAM SETUP causing Error

2021-10-06T23:27:24Z

Summary


Details

 At NX 12.0.1 , When generating Adaptive Milling operation gives error: 
"Bad size for allocation request in Storage Manager"



Solution

At NX 12.0.2 MP10, a warning is given: 
"The Minimum Curvature Radius must be greater then or equal to 5% of Tool Diameter" 
The "The Minimum Curvature Radius" may be set under 'Cutting Parameters - Strategy ' tab 
In this case the value was set to Zero, setting it to 1.0 for a 20mm diameter tool ( ie 5%) resolved the problem.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: CAM
Version: V12.0.1
Function: ADAPTIVE_MILL

Ref: 001-8420742

KB Article ID# PL8014680

Contents

SummaryDetails

Associated Components