NX Not able to export IGES file from NX 11. Getting ERROR- IM0541 The following error message(s) were returned from UG

2021-10-06T23:27:24Z
NX for Design

Summary


Details

Not able to export IGES file from NX 11. Getting ERROR- 
 
IM0541 The following error message(s) were returned from UG.
 
C:\Users\XXXXXX\AppData\Local\Temp\test.prt
 
-Standard C++ exception caught. See system log for details
 
Unable to retrieve C:\Users\XXXXXX\AppData\Local\Temp\test.prt:
 
Standard C++ exception caught. See system log for details
 
IM0511 Processing input part failed for C:\Users\XXXXXX\AppData\Local\Temp\test.prt

Solution

Set the below environment variable and restart NX and Teamcenter?
 
Environment Variable Name: JT_OGL45
Value: 1


Like as mentioned below -
 
JT_OGL45=1
 
 

Notes and References

9313045

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: XP64_SP2
Product: NX
Application: NXMANAGER
Version: V11.0.2
Function: TRANSLATORS

Ref: 002-8014637

KB Article ID# PL8014637

Contents

SummaryDetails

Associated Components

Teamcenter Integration for NX