Drawing Title Block Material attribute is not getting updated.

2021-10-06T23:27:23Z

Summary


Details

Drawing Title Block Material attribute is not getting updated. 

Solution

Make sure the Material Attributes are mapped as shown below – 
 
1.            Mapping for the UGPart is - "NX_Material1" : ItemRevision.ek4_Material /master=iman /description="Material"
2.            Login as a DBA user in TC, open Drawing template part, go to File->Utilities->Attribute Templates and add a new attribute.
Refer below Image -


 
 
3.            Populate Title Block and add this Part Attribute to that Title Block.
4.            Save the template part.
5.            Restart NX - create a UGMaster and add geometry and Assign the material to it -> Save.
6.            Check for File->Properties and you should see NX_Material with the material like, AISI_310_SS in it.
7.            Create a new non-master drawing and SAVE it.
8.            Your Title Block should have a value. 
9.            Also, File->Properties on your drawing will have NX_Material 1 like AISI_310_SS as the value. Refer below Image-
 
 
 
 
 

Notes and References

9346230

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: XP64_SP2
Product: NX
Application: NXMANAGER
Version: V11.0.2
Function: ATTRIBUTES

Ref: 002-8014601

KB Article ID# PL8014601

Contents

SummaryDetails

Associated Components