Symbolic thread curves lost with opposite Threaded Holes

2021-10-06T23:27:23Z

Summary


Details

When creating Threaded Holes with the same diameter, opposite to each other, NX fails to properly display the threads from both holes, as one hole consumes the cylindrical face of the other.



Solution

No solution for now, ER 7670823 is submitted to ask for this functionality.

Work around :

Create Simple Holes and add Symbolic Thread on the opposite sides, this will properly display the thread in Modeling and Drafting.



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 764sp1
Product: NX
Application: DESIGN
Version: V10.0
Function: FEATURE_MODEL

Ref: 002-8014527

KB Article ID# PL8014527

Contents

SummaryDetails

Associated Components