NX Pattern feature created extra Pattern features named Reference.

2021-10-06T23:27:23Z
NX for Design

Summary


Details

In the part navigator it list a Pattern feature, and below it list multiple pattern features named Reference.



Solution

This will occur when creating a Pattern Feature using the "Simple" pattern method and selecting multiple features to create a pattern,An alert will display when creating the Pattern with a similar message; 

 Alerts; 

 Multiple features selected with Pattern Method set to Simple. Feature Simple Hole(2) will be created as 'master' pattern. All other selected features will result in Reference patterns. To create a single pattern with all the selected features, change Method to Variational.






Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: DESIGN
Version: V12.0.2
Function: FEATURE_MODEL

Ref: 001-9518551

KB Article ID# PL8014514

Contents

SummaryDetails

Associated Components

Modeling