Details
Is it possible to view Solid Edge draft (.dft) files in Active Workspace client 4.0?
Users not having Teamcenter RAC or Solid Edge installed would like to view native drawings.
Solution
The standalone AWC is not able to view native Solid Edge drawing files (.dft), therefore it is recommended to generate PDF files of the drawing files and use these for viewing.
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V219MP7
Function: SEEC
Ref: 002-8014443